(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Swivel Bracket and ESD With Brake). Wheel Diameter × Width: 100 × 37 mm

Caster (Swivel Bracket and ESD With Brake). Wheel Diameter × Width: 100 × 37 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,194₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Operating temperature range--25/80℃
・Material-Metal parts:Pressed steel plate(zinc plated), Wheel:Nylon6(conductive)
・Specification-Swivel back stopper
・Wheel dia.xWidth-100x37mm
・Overall height-235mm
・Load capacity-150kg

Part Number
EA986JR-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,193.99

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1