(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 100 × 40 mm. Wheels: Polyurethane

Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 100 × 40 mm. Wheels: Polyurethane
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,290₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: steel, Wheel: polyurethane
・Wheels vary in shape with dim.
・Specification…Swivelrear brake
・Wheel dia. x Width…100 x 40mm
・Load capacity…200kg
・Overall height…125mm

Part Number
EA986JK-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,289.67

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1