• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Swivel Caster (with Brake) EA986JC-125

Swivel Caster (with Brake) EA986JC-125

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -20 to 60℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelfront brake
・Wheel dia. x W…125 x 37.5mm
・Load capacity…100kg
・Overall height…150mm

Part Number

Configured Part Number is shown.

EA986JC-125

Part Number
EA986JC-125
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986JC-125 in the Swivel Caster (with Brake) EA986JC-125 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)