(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Swivel Bracket) Wheel Diameter × Width: 50 × 18 mm. Load Capacity: 70 kg

Caster (Swivel Bracket) Wheel Diameter × Width: 50 × 18 mm. Load Capacity: 70 kg
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…50 x 18mm
・Load capacity…75kg
・Overall height…71mm
・Weight…0.22kg

Part Number
EA986HW-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,445.44

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1