(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Screw-type Caster With Metal EA986HV-3

Screw-type Caster With Metal EA986HV-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,390₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Material-Fitting:steel(zinc plating finish), Whee:nylon6
・Thread size--1, 2:M10x20, -3:M12x20
・Specification-Swivelwithout brake
・Wheel dia. x Width(mm)-100 x 32
・Load capacity(kg)-120
・Overall height-133mm

Part Number
EA986HV-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,389.76

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986HV-3 in the Screw-type Caster With Metal EA986HV-3 series.