(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Screw-type Swivel Caster EA986HT-31

Screw-type Swivel Caster EA986HT-31
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Operating temperature range--25/70℃
・Screw size-M10x30
・Without swivel stopper
・Wheel dia.xWidth-35x27mm
・Mounting height(H)-50mm
・Load capacity-100kg

Part Number
EA986HT-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,525.87

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986HT-31 in the Screw-type Swivel Caster EA986HT-31 series.

X
whatsapp-qr whatsapp-icon