(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swivel Caster (Pneumatic Tire/with Brake) EA986HH-2

Swivel Caster (Pneumatic Tire/with Brake) EA986HH-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,435₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Roller bearing
・Material-Wheel: air tire with tube, Fitting: steel
・Heat-proof temperature: -25 to 50℃
・Specification…Swivel, front brake
・Wheel dia. x Width…220 x 65mm
・Load capacity…100kg
・Overall height…250mm

Part Number
EA986HH-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 20,434.75

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1