(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 200 × 50 mm EA986HB-5

Caster (With Swivel Bracket and Rear Wheel Brake) Wheel Diameter × Width: 200 × 50 mm EA986HB-5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,373₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Heat-proof temperature: -25 to 80℃
・Roller bearing
・Material-Fitting: steel, Wheel: solid rubber
・Specification…Swivelrear brake
・Wheel dia. x Width…200 x 50mm
・Load capacity…205kg
・Overall height…235mm

Part Number
EA986HB-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 15,372.58

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1