• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Swivel Caster EA986GQ-100

Swivel Caster EA986GQ-100

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -20 to 60℃
・Material-Wheel: TPE (thermo-plastic elastomer) rubber, Fitting: steel
・Specification…Swivelwithout brake
・Wheel dia. x Width…100 x 32mm
・Load capacity…110kg
・Overall height…136mm

Part Number

Configured Part Number is shown.

EA986GQ-100

Part Number
EA986GQ-100
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GQ-100 in the Swivel Caster EA986GQ-100 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)