(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster With Metal (ESD) EA986GG-11

Caster With Metal (ESD) EA986GG-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature--20 to 60℃
・Material-Fitting:steel, Whee:solidrubber
・Conductive caster with metal fittings.
・Specification-Swivelwithout brake
・Wheel dia. x Width(mm)-50 x 18
・Load capacity(kg)-40
・Overall height-71mm

Part Number
EA986GG-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,306.78

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1