Swivel Caster EA986GB-160

Swivel Caster EA986GB-160

【Product Specifications】
・Roller bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: solid rubber
・Spec.…Swivelwithout brake
・Wheel dia. x W…160 x 40mm
・Load capacity…225kg
・Overall height…195mm

Part Number

Configured Part Number is shown.

EA986GB-160

Part Number
EA986GB-160
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986GB-160 in the Swivel Caster EA986GB-160 series.