(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Valve Lockout EA983T-23

Ball Valve Lockout EA983T-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,027₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Lockout for safety of ball valve
・Material-Body: polyester, Fittings: PVC, HDPE plastic
・Applicable temperature range: -40℃ to 121℃
・Dim.-Body: 325 x 290 x 37(T)mm, Tape: 25 x 700(L)mm
・Key hole dia.-8mm
・Weight-Approx. 240g
・Lock with a commercially available padlock.
・Keep the handle come out from the ball valve in the pocket with the fastener.

Part Number
EA983T-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,026.53

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA983T-23 in the Ball Valve Lockout EA983T-23 series.

X
whatsapp-qr whatsapp-icon