(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

gate valve lockout

gate valve lockout
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,580₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO gate valve lockout. [Materials]Thermo plastic

Part Number
EA983T-11
EA983T-12
EA983T-13
EA983T-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1

₹ 2,580.09

1 Piece(s) 5 Day(s) or more ·Materials: Thermoplastic keyhole diameter: 8 mm valve size: 25/76 mm/Key not included. ·Heat resistant temperature: 177°C (Operating temperature range: -46°C /177°C)·JAN: 4518340819863

₹ 3,790.56

1 Piece(s) 5 Day(s) or more ·Materials: Thermoplastic keyhole diameter: 8 mm valve size: 51/127 mm/Key not included. ·Heat resistant temperature: 177°C (Operating temperature range: -46°C /177°C)·JAN: 4518340819870

₹ 5,070.24

1 Piece(s) 5 Day(s) or more ·Materials: Thermoplastic keyhole diameter: 8 mm valve size: 100/165 mm/Key not included. ·Heat resistant temperature: 177°C (Operating temperature range: -46°C /177°C)·JAN: 4518340819887

₹ 6,862.53

1 Piece(s) 5 Day(s) or more ·Materials: Thermoplastic keyhole diameter: 8 mm valve size: 153/254 mm/Key not included. ·Heat resistant temperature: 177°C (Operating temperature range: -46°C /177°C)·JAN: 4518340819894

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon