Bolt (with Anti-Vibration Rubber) EA969GB-2

Bolt (with Anti-Vibration Rubber) EA969GB-2

【Product Specifications】
・Material-Cast iron
・JISB1452-1991
・Easy maintenance and service since you just need to remove the joint bolt to replace the bush.
・Bolt-M10
・Applicable code-EA969GA-2・-3

Part Number

Configured Part Number is shown.

EA969GB-2

Part Number
EA969GB-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA969GB-2 in the Bolt (with Anti-Vibration Rubber) EA969GB-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)