• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Flexible Flanged Shaft Coupling EA969GA-6

Flexible Flanged Shaft Coupling EA969GA-6

【Product Specifications】
・Material-Cast iron
・JISB1452-1991
・Easy maintenance and service since you just need to remove the joint bolt to replace the bush.
・Size(mm)…Dia.(A):160、bush hole Dia.(M):32、bolt hole Dia.(a):14、B:115、C1:80、C2:80、D1:45D2:45、F1:18、F2:18、L:56

Part Number

Configured Part Number is shown.

EA969GA-6

Part Number
EA969GA-6
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA969GA-6 in the Flexible Flanged Shaft Coupling EA969GA-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)