• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flexible Flanged Shaft Coupling EA969GA-2

Flexible Flanged Shaft Coupling EA969GA-2

【Product Specifications】
・Material-Cast iron
・JISB1452-1991
・Easy maintenance and service since you just need to remove the joint bolt to replace the bush.
・Size(mm)…Dia.(A):100、bush hole Dia.(M):23、bolt hole Dia.(a):10、B:67、C1:42.5、C2:42.5、D1:25、D2:25、F1:16、F2:16、L:35.5

Part Number

Configured Part Number is shown.

EA969GA-2

Part Number
EA969GA-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA969GA-2 in the Flexible Flanged Shaft Coupling EA969GA-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)