Flexible Coupling (Clamping) EA969BB-4

Flexible Coupling (Clamping) EA969BB-4

【Product Specifications】
・Clamping type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Because clamping type tightens in such a way as to cover a shaft, slipping is preventedand load on the shaft is reduced.
・Shaft hole dia.-5 x 6mm
・Body-Dia.16 x 23mm
・Torque-Normal:0.5N・m、max:1N・m
・Max. RPM-39000rpm

Part Number

Configured Part Number is shown.

EA969BB-4

Part Number
EA969BB-4
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA969BB-4 in the Flexible Coupling (Clamping) EA969BB-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)