(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

Gear Head (for 15W) EA968CW-25

Gear Head (for 15W) EA968CW-25

【Product Specifications】
・For 15W
・Ball bearing type
・Size-70mm
・The reduction gear ratio-1/25
・Allowable torque(N・m)-50Hz:2.37、60Hz:2.24

Part Number

Configured Part Number is shown.

EA968CW-25

Part Number
EA968CW-25
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CW-25 in the Gear Head (for 15W) EA968CW-25 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)