• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Gear Head (for 6W) EA968CV-13

Gear Head (for 6W) EA968CV-13

【Product Specifications】
・For 6W
・Ball bearing type
・Size-60mm
・The reduction gear ratio-1/12.5
・Allowable torque(N・m)-50Hz:0.53、60Hz:0.43

Part Number

Configured Part Number is shown.

EA968CV-13

Part Number
EA968CV-13
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CV-13 in the Gear Head (for 6W) EA968CV-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)