• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Gear Head (for 6W) EA968CV-100

Gear Head (for 6W) EA968CV-100

【Product Specifications】
・For 6W
・Ball bearing type
・Size-60mm
・The reduction gear ratio-1/100
・Allowable torque(N・m)-50Hz:2.94、60Hz:2.78

Part Number

Configured Part Number is shown.

EA968CV-100

Part Number
EA968CV-100
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CV-100 in the Gear Head (for 6W) EA968CV-100 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)