• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Speed Control Motor EA968CH-6

Speed Control Motor EA968CH-6

【Product Specifications】
・Speed range-50Hz:90/1400rpm、60Hz:90/1700rpm
・Voltage-Single phase AC200V
・Output-6W
・Startup torque (N・m)-0.04
・Allowable torque-1200rpm:0.048N・m(50/60Hz)、90rpm:0.03N・m(50/60Hz)

Part Number

Configured Part Number is shown.

EA968CH-6

Part Number
EA968CH-6
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CH-6 in the Speed Control Motor EA968CH-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)