(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.

Speed Control Motor EA968CH-25

Speed Control Motor EA968CH-25

【Product Specifications】
・Speed range-50Hz:90/1400rpm、60Hz:90/1700rpm
・Voltage-Single phase AC200V
・Output-25W
・Startup torque (N・m)-0.11
・Allowable torque-1200rpm:0.16N・m(50Hz)、0.15N・m(60Hz)90rpm:0.055N・m(50/60Hz)

Part Number

Configured Part Number is shown.

EA968CH-25

Part Number
EA968CH-25
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CH-25 in the Speed Control Motor EA968CH-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)