(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing Pandemic, a delay in delivery is expected. We apologize for the inconvenience and appreciate your kind patience and understanding

Speed Control Motor EA968CG-40

Speed Control Motor EA968CG-40

【Product Specifications】
・Speed range-50Hz:90/1400rpm、60Hz:90/1700rpm
・Voltage-Single phase AC100V
・Output-40W
・Startup torque (N・m)-0.18
・Allowable torque-1200rpm:0.27N・m(50Hz)、0.2N・m(60Hz)90rpm:0.09N・m(50/60Hz)

Part Number

Configured Part Number is shown.

EA968CG-40

Part Number
EA968CG-40
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CG-40 in the Speed Control Motor EA968CG-40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)