(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Speed control motor

Speed control motor
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeSetMotor TypeSpeed Control
Power SupplySingle-PhaseVoltage(V)100
Allowable torque1,200 rpm: 0.048 N⋅m (50/60 Hz) 90 rpm: 0.03 N⋅m (50/60 Hz)JAN Code4518340958166
CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeSetMotor TypeSpeed Control
Power SupplySingle-PhaseVoltage(V)100
Allowable torque1,200 rpm: 0.048 N⋅m (50/60 Hz) 90 rpm: 0.03 N⋅m (50/60 Hz)JAN Code4518340958166

Loading...

Configured Specifications

TypeSetMotor TypeSpeed Control
Power SupplySingle-PhaseVoltage(V)100
Allowable torque1,200 rpm: 0.048 N⋅m (50/60 Hz) 90 rpm: 0.03 N⋅m (50/60 Hz)JAN Code4518340958166

Product Description

[Features]ESCO compact AC motor, speed control motor.

Speed control motor
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeSetMotor TypeSpeed Control
Power SupplySingle-PhaseVoltage(V)100
Allowable torque1,200 rpm: 0.048 N⋅m (50/60 Hz) 90 rpm: 0.03 N⋅m (50/60 Hz)JAN Code4518340958166

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeSetMotor TypeSpeed Control
Power SupplySingle-PhaseVoltage(V)100
Allowable torque1,200 rpm: 0.048 N⋅m (50/60 Hz) 90 rpm: 0.03 N⋅m (50/60 Hz)JAN Code4518340958166
Part Number
EA968CG-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 17,866.38

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Set Motor Type Speed Control Power Supply Single-Phase
Voltage(V) 100 Allowable torque 1,200 rpm: 0.048 N⋅m (50/60 Hz) 90 rpm: 0.03 N⋅m (50/60 Hz) JAN Code 4518340958166

Please check the type/dimensions/specifications of the part EA968CG-6 in the Speed control motor series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list