• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Induction Motor (with Terminal Box Type) EA968CD-90

Induction Motor (with Terminal Box Type) EA968CD-90

【Product Specifications】
・Output-90W
・Startup torque (N・m)-0.5
・Voltage-Single phase AC200V
・With terminal box type
・Frequency50Hz-Current:0.9A、Rated torque:0.69N・m Rated rotational speed:1300rpm
・Frequency60Hz-Current:1A、Rated torque:0.58N・m Rated rotational speed:1550rpm

Part Number

Configured Part Number is shown.

EA968CD-90

Part Number
EA968CD-90
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CD-90 in the Induction Motor (with Terminal Box Type) EA968CD-90 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)