(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.

Induction Motor (with Terminal Box Type) EA968CD-60

Induction Motor (with Terminal Box Type) EA968CD-60

【Product Specifications】
・Output-60W
・Startup torque (N・m)-0.385
・Voltage-Single phase AC200V
・With terminal box type
・Frequency50Hz-Current:0.65A、Rated torque:0.47N・m Rated rotational speed:1300rpm
・Frequency60Hz-Current:0.7A、Rated torque:0.4N・m Rated rotational speed:1550rpm

Part Number

Configured Part Number is shown.

EA968CD-60

Part Number
EA968CD-60
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CD-60 in the Induction Motor (with Terminal Box Type) EA968CD-60 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)