• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Induction Motor (with Terminal Box Type) EA968CD-6

Induction Motor (with Terminal Box Type) EA968CD-6

【Product Specifications】
・Output-6W
・Startup torque (N・m)-0.045
・Voltage-Single phase AC200V
・With terminal box type
・Frequency50Hz-Current:0.1A、Rated torque:0.05N・m Rated rotational speed:1200rpm
・Frequency60Hz-Current:0.1A、Rated torque:0.042N・m Rated rotational speed:1500rpm

Part Number

Configured Part Number is shown.

EA968CD-6

Part Number
EA968CD-6
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CD-6 in the Induction Motor (with Terminal Box Type) EA968CD-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)