(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Induction Motor (with Terminal Box Type) EA968CD-15

Induction Motor (with Terminal Box Type) EA968CD-15
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,377₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Output-15W
・Startup torque (N・m)-0.09
・Voltage-Single phase AC200V
・With terminal box type
・Frequency50Hz-Current:0.19A、Rated torque:0.125N・m Rated rotational speed:1200rpm
・Frequency60Hz-Current:0.18A、Rated torque:0.12N・m Rated rotational speed:1500rpm

Part Number
EA968CD-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,377.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Motor group Motor Type Induction Power Supply Single-Phase
Voltage(V) 200 Specifications Terminal Box Connection Type JAN Code 4518340958111

Please check the type/dimensions/specifications of the part EA968CD-15 in the Induction Motor (with Terminal Box Type) EA968CD-15 series.