• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Induction Motor (Lead Wire Type) EA968CB-40

Induction Motor (Lead Wire Type) EA968CB-40

【Product Specifications】
・Output-40W
・Startup torque (N・m)-0.24
・Voltage-Single phase AC200V
・Lad wire type
・Frequency50Hz-Current:0.8A、Rated torque:0.31N・m Rated rotational speed:1300rpm
・Frequency60Hz-Current:0.85A、Rated torque:0.26N・m Rated rotational speed:1550rpm

Part Number

Configured Part Number is shown.

EA968CB-40

Part Number
EA968CB-40
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CB-40 in the Induction Motor (Lead Wire Type) EA968CB-40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)