(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Three-Groove] V Pulley (SP Pulley /41U) EA968A-145

[Three-Groove] V Pulley (SP Pulley /41U) EA968A-145
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・3 grooves
・Material-Cast iron
・Applicable belt-B・BX(For standard)、5V・5VX(Thin widthV belt)、SPB(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Size(mm)-Datum dia.:150、OD.:157
・Shape-41U

Part Number
EA968A-145
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,409.62

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Pulley groove shape B,5V,SPB Number of pulley grooves 3 Pulley belt type Standard V-belt,narrow V belt (wedge type),SP belt
Type V belt pulley Outer diameter 157mm Compatible belt(s) B/BX (general use), 5 V/5VX (narrow V belt), SPB (SP belt)
JAN Code 4518340956186 Datum diameter 150mm Materials Cast iron
Shape 41U

Please check the type/dimensions/specifications of the part EA968A-145 in the [Three-Groove] V Pulley (SP Pulley /41U) EA968A-145 series.