[Steel] Chain Bolt (Single End Type) EA967EC-35

[Steel] Chain Bolt (Single End Type) EA967EC-35

【Product Specifications】
・Material-Steel
・Right-hand screw type
・Applicablechain…#35
・Length…45
・Screw…M6 x 27

Part Number

Configured Part Number is shown.

EA967EC-35

Part Number
EA967EC-35
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967EC-35 in the [Steel] Chain Bolt (Single End Type) EA967EC-35 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)