• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Roller Chain EA967E-8

Roller Chain EA967E-8

【Product Specifications】
・Length-3m
・Count…#80
・Pitch…25.40mm
・No. of links…120

Part Number

Configured Part Number is shown.

EA967E-8

Part Number
EA967E-8
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967E-8 in the Roller Chain EA967E-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)