Male thread rod end EA966DG-6

Male thread rod end EA966DG-6

【Product Specifications】
・Non-refueling type
・Material-housing:carbon steel、bearing:carbon steel
・Thread-M6
・Size(mm):A-6, B-9, C-36.5, D-18

Part Number

Configured Part Number is shown.

EA966DG-6

Part Number
EA966DG-6
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DG-6 in the Male thread rod end EA966DG-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)