Male thread rod end EA966DC-20

Male thread rod end EA966DC-20

【Product Specifications】
・Material-housing:carbon steel、bearing:carbon steel
・Thread-M20
・Size(mm):A-20, B-25, C-80.5, D-46

Part Number

Configured Part Number is shown.

EA966DC-20

Part Number
EA966DC-20
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DC-20 in the Male thread rod end EA966DC-20 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)