• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Female thread rod end EA966DA-20

Female thread rod end EA966DA-20

【Product Specifications】
・Material-housing:carbon steel、bearing:high-carbon chromium steel
・Thread-M20
・Size(mm):A-20, B-24, C-78.2, D-50

Part Number

Configured Part Number is shown.

EA966DA-20

Part Number
EA966DA-20
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966DA-20 in the Female thread rod end EA966DA-20 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)