Universal Joint EA966CH-25

Universal Joint EA966CH-25

【Product Specifications】
・For power transmission of conveyors, industrial machines, etc.
・Material-Steel
・ID…25mm
・Length…111mm
・Torque…390Nm

Part Number

Configured Part Number is shown.

EA966CH-25

Part Number
EA966CH-25
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966CH-25 in the Universal Joint EA966CH-25 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)