• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Separate Collar [Stainless Steel] EA966CE-32

Separate Collar [Stainless Steel] EA966CE-32

【Product Specifications】
・Separate type
・Material-Stainless steel (SUS304)
・ID x OD x Width…30 x 55 x 15

Part Number

Configured Part Number is shown.

EA966CE-32

Part Number
EA966CE-32
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966CE-32 in the Separate Collar [Stainless Steel] EA966CE-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)