[Stainless Steel] Compression Spring EA952VB-4【20 Pieces Per Package】

[Stainless Steel] Compression Spring EA952VB-4

【Product Specifications】
・Material-SUS304
・OD x Wire dia. x Height (mm)…2.5 x 0.23 x 4
・Allowable load (kgf)…0.137
・Qty. per unit…20

Part Number

Configured Part Number is shown.

EA952VB-4

Part Number
EA952VB-4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

20 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952VB-4 in the [Stainless Steel] Compression Spring EA952VB-4 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)