(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Stainless Steel] Sliding Door Handle EA951CD-6A

[Stainless Steel] Sliding Door Handle EA951CD-6A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Application…Sash etc.
・Hole dia.…4mm
・Material…SUS304 (hairline finish)
・Length x Width x Depth…150 x 40 x 16mm

Part Number
EA951CD-6A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,159.93

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Embedded Mounting Method Round Hole
Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided Handle Cross Sectional Shape Square Shape
JAN Code 4548745309003

Please check the type/dimensions/specifications of the part EA951CD-6A in the [Stainless Steel] Sliding Door Handle EA951CD-6A series.