(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Finish-Mirror finishing
・Width-20mm
・Material-SUS303
・Hole dia.-3mm
・Length x Mount width…105 x 89mm
Main Body Material | Stainless Steel | Main Body Type | Surfaced | Surfaced Type Category | U Shape |
---|---|---|---|---|---|
Mounting Method | Round Hole | U Shape | Straight | Main Body, Surface Treatment | Mirror Surface |
Additional Function | Not Provided | Handle Cross Sectional Shape | Round Shape | JAN Code | 4518340359321 |
Please check the type/dimensions/specifications of the part EA951CC-105 in the [Stainless Steel] Mirror Handle EA951CC-105 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy