(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Anti-Loosening Washer (Nylon) EA949ZC-16【10 Pieces Per Package】

Anti-Loosening Washer (Nylon) EA949ZC-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Nylon6
・ID.xOD.xThickness(mm)-16.2 x 30.0 x 5.9
・Qty. per unit-10 pcs

Part Number
EA949ZC-16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,171.51

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949ZC-16 in the Anti-Loosening Washer (Nylon) EA949ZC-16 series.

X
whatsapp-qr whatsapp-icon