(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flat Washer (Nylon) EA949ZB-8【20 Pieces Per Package】

Flat Washer (Nylon) EA949ZB-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      138₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Nylon
・ID.xOD.xThickness(mm)-8.4 x 16.0 x 1.6
・Qty. per unit-20 pcs

Part Number
EA949ZB-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 138.00

1 Pack(s)

20 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949ZB-8 in the Flat Washer (Nylon) EA949ZB-8 series.

X
whatsapp-qr whatsapp-icon