• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Aluminum Packing EA949YW-14B【50 Pieces Per Package】

Aluminum Packing EA949YW-14B

【Product Specifications】
・Material-Aluminum
・ID.xOD.xThickness-14 x 20 x 1.5
・Qty. per unit-50 pcs

Part Number

Configured Part Number is shown.

EA949YW-14B

Part Number
EA949YW-14B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

50 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949YW-14B in the Aluminum Packing EA949YW-14B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)