• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Copper Packing EA949YT-5【30 Pieces Per Package】

Copper Packing EA949YT-5

【Product Specifications】
・Material-Copper
・ID.xOD.xThickness-5 x 9 x 1.0
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.

EA949YT-5

Part Number
EA949YT-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949YT-5 in the Copper Packing EA949YT-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)