• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Copper Packing EA949YT-30【10 Pieces Per Package】

Copper Packing EA949YT-30

【Product Specifications】
・Material-Copper
・ID.xOD.xThickness-30 x 36 x 2.0
・Qty. per unit-10 pcs

Part Number

Configured Part Number is shown.

EA949YT-30

Part Number
EA949YT-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949YT-30 in the Copper Packing EA949YT-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)