(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Copper Packing Set EA949YT

Copper Packing Set EA949YT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,507₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Copper
・Case dim.-210 x 140 x 45mm

Part Number
EA949YT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,507.35

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949YT in the Copper Packing Set EA949YT series.

X
whatsapp-qr whatsapp-icon