(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Copper Packing EA949WD-12【100 Pieces Per Package】

Copper Packing EA949WD-12
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,553₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Copper
・Dim. (mm)…12 x 18 x 1.0

Part Number
EA949WD-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,553.07

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

JAN Code 4518340641501 Thickness 1.0 Outer diameter(mm) 18
Inner Diameter(mm) 12 Type Packing Materials copper

Please check the type/dimensions/specifications of the part EA949WD-12 in the Copper Packing EA949WD-12 series.