(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[UNC] Recoil Kit with Tap EA949VG-2A

[UNC] Recoil Kit with Tap EA949VG-2A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,847₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS304)
・Set details- Recoil, insertion tool , drill for prepared hole, recoil tap, magnet type tongue removing toll
・Use a tap holder esparately
・Case dim.-195 x 85 x 30 (H)mm
・Dim.-#10-24
・No. of recoils-15pcs

Part Number
EA949VG-2A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,847.09

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VG-2A in the [UNC] Recoil Kit with Tap EA949VG-2A series.

X
whatsapp-qr whatsapp-icon