(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Recoil Insert Thread (Extra Fine) EA949VF-12S【10 Pieces Per Package】

Recoil Insert Thread (Extra Fine) EA949VF-12S
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M12-1.25
・Length (mm)…12

Part Number
EA949VF-12S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,428.09

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VF-12S in the Recoil Insert Thread (Extra Fine) EA949VF-12S series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list