(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Recoil Insert Thread (Fine) EA949VE-14M【5 Pieces Per Package】

Recoil Insert Thread (Fine) EA949VE-14M
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,321₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M14-1.5
・Length (mm)…21
・Qty. per unit…5

Part Number
EA949VE-14M
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,320.91

1 Pack(s)

5 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VE-14M in the Recoil Insert Thread (Fine) EA949VE-14M series.